Publiceer je producten
MI-G-SD Semi-Automatic Grease Interceptor with Draw Off Valve
MIFAB

MI-G-SD Semi-Automatic Grease Interceptor with Draw Off Valve

MIFAB Series MI-G-SD sanitary powder epoxy coated inside and outside fabricated 10 gauge steel hydro mechanical grease interceptor with flow rating of 7-75 gpm and grease holding capacity of 14-150 lbs. Unit shall include: removable baffle assembly and cross bar, deep seal trap covered by lid, securing bolt(s), external vented flow control fitting, internal air relief bypass, internal grease retention tray adjacent to grease draw-off valve, and steel powder epoxy coated, non skid rectangular gasketed lid(s).
Specificatie
  • SKUs: MI-G-SD-1, MI-G-SD-2, MI-G-SD-3, MI-G-SD-4, MI-G-SD-5, MI-G-SD-6, MI-G-SD-7, MI-G-SD-8
Technische specificatie
  • Unieke ref.mi-g-sd-2-semi-automatic-grease-interceptor
  • ProductfamilieInterceptors
  • ProductgroepGrease Interceptors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-26
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • UNSPSC-naamSludge collectors
  • UNSPSC-code47101536
  • Uniclass 2015-codePr_65_52_25_06
  • Uniclass 2015-beschrijvingBelow-ground grease traps and converters
  • CSI MasterFormat 2014 Code46 25 23
  • CSI MasterFormat 2014 TitelGrease Traps
  • OmniClass-nummer23-39 33 17
  • OmniClass-titelOil and Grease Separation and Removal Equipment