Publiceer je producten
MI-GO-1-PL HDPE Economy Grease Interceptor
MIFAB

MI-GO-1-PL HDPE Economy Grease Interceptor

MIFAB® MI-GO-1-PL Series HDPE economy grease interceptor with flow rating of 8 GPM and grease holding capacity pf 12 lbs. Unit shall include: two inch F.I.P. inlet and outlet connections, removable baffle, integral deep seal trap, lid securing bolts and H.D.P.E. gasketed lid.

Specificatie
  • MI-GO-1-PL HDPE Economy Grease Interceptor

Technische specificatie
  • Unieke ref.mi-go-1-pl-hdpe-economy-grease-interceptor
  • ProductfamilieInterceptors
  • ProductgroepGrease Interceptors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-10-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • UNSPSC-naamSludge collectors
  • UNSPSC-code47101536
  • Uniclass 2015-codePr_65_52_25_06
  • Uniclass 2015-beschrijvingBelow-ground grease traps and converters
  • CSI MasterFormat 2014 Code46 25 23
  • CSI MasterFormat 2014 TitelGrease Traps
  • OmniClass-nummer23-39 33 17
  • OmniClass-titelOil and Grease Separation and Removal Equipment
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures