Publiceer je producten
MI-LINT Lint Interceptor
MIFAB

MI-LINT Lint Interceptor

MIFAB® MI-LINT Series sanitary powder epoxy coated inside and outside fabricated 10 gauge steel lint interceptor with flow rate of 34-1536 gpm. Unit shall include: 1/2" (13) thick fixed primary straining baffle with 3/8" (10) holes and secondary 1/2" (13) thick removable straining baffle with 3/8" (10) holes, removable cross bar, securing bolt(s), stainless steel calibrated orifice plate, and steel powder epoxy coated non skid rectangular gasketed lid(s).
Specificatie
  • SKUs: MI-LINT-1, MI-LINT-2, MI-LINT-3, MI-LINT-4, MI-LINT-5, MI-LINT-6, MI-LINT-7, MI-LINT-8, MI-LINT-9, MI-LINT-10, MI-LINT-11, MI-LINT-12
Technische specificatie
  • Unieke ref.mi-lint-1-lint-interceptor
  • ProductfamilieInterceptors
  • ProductgroepHair/Lint/Other Interceptors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-26
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • UNSPSC-naamSeparators
  • UNSPSC-code401617
  • Uniclass 2015-codePr_65_55_76_96
  • Uniclass 2015-beschrijvingWater separators
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitelPlumbing
  • OmniClass-nummer23-39 37 15
  • OmniClass-titelSediment Removal Equipment
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures