Publiceer je producten
MI-OS Oil/Sediment Interceptor
MIFAB

MI-OS Oil/Sediment Interceptor

MIFAB® MI-OS Series sanitary powder epoxy coated inside and outside fabricated 10 gauge steel oil / sediment interceptor. Interceptor complete with ANSI rated “Special Duty” ductile iron grate(s) with load rating over 10,000 lbs., removable sediment bucket and mud pan, deep seal trap with integral sewer gas stopper, internal vent system, cleanout plug and side outlet.
Specificatie
  • SKUs: MI-OS-1, MI-OS-2, MI-OS-3, MI-OS-4, MI-OS-5
Technische specificatie
  • Unieke ref.mi-os-1-oil_sediment-interceptor
  • ProductfamilieInterceptors
  • ProductgroepOil Interceptors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-26
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • ETIM-codeEC010271
  • ETIM-naamOil/petrol/grease trap
  • CSI MasterFormat 2014 Code46 46 00
  • CSI MasterFormat 2014 TitelSediment Removal Equipment
  • OmniClass-nummer23-39 37 15
  • OmniClass-titelSediment Removal Equipment
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING

Beschikbaarheid regio

Noord Amerika
Verenigde Staten