Publiceer je producten
R1200-PR Large Promenade Deck Drain
MIFAB

R1200-PR Large Promenade Deck Drain

MIFAB® Series R1200-PR lacquered cast iron deep sump roof drain with 15” diameter anchor flange, large cast iron waterproofing membrane clamp ring with integral gravel stop, square adjustable collar and standard 12” (305) square hinged ductile iron tractor grate with 3/8” (9) maximum width drainage slots and a free area of 51 square inches.

Technische specificatie
  • Unieke ref.R1200-PR
  • ProductfamilieDrains
  • ProductgroepRoof Drains » Other Roof Drains
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-05-15
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • UNSPSC-naamRoofing drains
  • UNSPSC-code30151605
  • Uniclass 2015-codeSs_30_75
  • Uniclass 2015-beschrijvingRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitelRoof Drains
  • OmniClass-nummer23-13 41 39
  • OmniClass-titelRoof Drains