Publiceer je producten
R1100-PR Small Promenade Deck Drain
MIFAB

R1100-PR Small Promenade Deck Drain

MIFAB® R1100-PR Series lacquered cast iron roof drain with anchor flange, cast iron waterproofing membrane clamp ring, and standard 1” (25) thick, 8” (203) square adjustable ductile iron tractor grate with 3/8” (9) maximum width drainage slots and a free area of 26 square inches.
Specificatie
  • SKUs: R1102-PR, R1103-PR, R1104-PR, R1105-PR, R1106-PR
Technische specificatie
  • Unieke ref.small-promenade-deck-drain
  • ProductfamilieDrains
  • ProductgroepRoof Drains » Sump Drains
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-26
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • UNSPSC-naamRoofing drains
  • UNSPSC-code30151605
  • Uniclass 2015-codeSs_30_75
  • Uniclass 2015-beschrijvingRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitelRoof Drains
  • CSI UniFormat II-codeD2040
  • CSI UniFormat II-titelRain Water Drainage