Om u beter van dienst te kunnen zijn, maakt BIMobject gebruik van cookies.. Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies..
;

Double Door Glass

Unieke ref.: portal_dbl_glass
Fabrikant: Moelven Modus
Product familie: System Doors
Product groep: Glazed Doors
Hoogte (mm): 3000
Diepte (mm): 122
Publicatiedatum: 2018-08-20
Editie nummer: 1
Type: Object (enkelvoudig object)
Download (1)
The unique thing about the door portal is that it opens inward or outward, but goes in one with the outside when it is closed. In addition, frames and similar rear panel panels are hidden in the front to give a delicate impression. The door leaf can be delivered with glass opening or close up to Rw 35 dB sound reduction.

An example of the usual accessories is the overflow palace and mechanical raised base for the threshold.

Lacquered or veneered ground MDF with solid wood.

Execution - woodwork
White NCS S 0500-N or veneer in oak and ash. Other wood chips, surfaces or NCS colors on request.

Casings:
Lock case Hinge
Std ASSA 565 Lift hinge / hidden hinge
Doorknob
Std A696 (nickel plated) or optional
Electric plug (optional)
For mounting pole 730T
Electric lock (optional)
For frame transfer EA281 and El-lock 580.
Enhancements
Overluftspalte Air
Mechanical threshold


Primair materiaal: Wood
Secundair materiaal: Glass
Ontworpen in : Sweden
Vervaardigd in : Norway

BIMobject categorie: Deuren - Draaideur
IFC classificatie: Door
UNSPSC naam: Doors
UNSPSC code: 301715
Uniclass 1.4 Code : L41124
Uniclass 1.4 Beschrijving: Acoustic doors
OmniClass nummer: 23-17 11 00
OmniClass Titel: Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors
Dit product is beschikbaar in :
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden

BIMobject SEEK Properties

Doors - Swing

Naam Waarde
Door Height 2100 mm — 2400 mm
Maximum Door Height 2400 mm

BIMobject®