Publiceer je producten
T936 Rizon Chrome Two-Handle Low Arc Roman Tub Faucet Includes Hand Shower
Moen

T936 Rizon Chrome Two-Handle Low Arc Roman Tub Faucet Includes Hand Shower

Features

Polished smooth with clean, horizontal lines, Rizon™ faucets and accessories demonstrate that simple sophistication is often all you need to make a bathroom complete. The updated modern style features simple edges and soft curves that work well in smaller baths or powder rooms.

  • chrome finish is highly reflective for a mirror-like look that works with any decorating style
  • two-handle lever handles make it easy to adjust the water
  • one-function hand shower
  • built on the Moen M-PACT common valve system, allowing you to update the faucet style in the future without replacing any plumbing
  • complies with Americans with Disabilities Act (ADA) specifications
  • limited lifetime warranty
Technische specificatie
  • Unieke ref.moen-2076
  • ProductfamilieMixing Faucets
  • ProductgroepRizon
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-01-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalChroom
Classificatie
  • Categorie BIMobjectSanitair - Douches
  • UNSPSC-naamShowers
  • UNSPSC-code30181503
  • Uniclass 2015-codePr_40_20_87_76
  • Uniclass 2015-beschrijvingShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitelResidential Showers
  • OmniClass-nummer23-31 17 00
  • OmniClass-titelShowers