Publiceer je producten
Class 150 Bronze, Ductile Iron, Carbon Steel or Stainless Steel Sure Check™ Valves - 72

Class 150 Bronze, Ductile Iron, Carbon Steel or Stainless Steel Sure Check™ Valves - 72

Designed for liquids and gases where flow reversal can cause surge and water hammer. Elastomer seats provide bubble-tight shutoff.

Specificatie
  • 2 to 54 in. (50 to 1350mm)

Technische specificatie
  • Unieke ref.72-Sure-Check-Valve
  • ProductfamilieSpecialty Products
  • ProductgroepSure Check™ Check Valves
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-03-10
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieFilter
  • UNSPSC-naamFilters
  • UNSPSC-code401615
  • Uniclass 2015-codePr_65_57_96
  • Uniclass 2015-beschrijvingWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitelBasket Strainers for Process Service
  • OmniClass-nummer23-27 55 29
  • OmniClass-titelLiquid Strainers