Publiceer je producten
Class 125 Cast Lead Free* Bronze Screwed End Y Strainers - LF352

Class 125 Cast Lead Free* Bronze Screwed End Y Strainers - LF352

Used to strain foreign matter from pipelines and provide economical protection for costly pumps, meters, valves, and other similar mechanical equipment.
Specificatie
  • 1/4 to 3 in. (8 to 80mm)
Technische specificatie
  • Unieke ref.7884
  • ProductfamilieStrainers
  • ProductgroepY Strainers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-05-04
  • Editienummer1
Gerelateerd
  • HoofdmateriaalBronze
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatieFilter
  • UNSPSC-naamFilters
  • UNSPSC-code401615
  • Uniclass 2015-codePr_65_57_96
  • Uniclass 2015-beschrijvingWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitelBasket Strainers for Process Service
  • OmniClass-nummer23-27 55 29
  • OmniClass-titelLiquid Strainers