Publiceer je producten
Mirror with 2 vertically integrated LED light bands and defogger 70 x 90cm

Mirror with 2 vertically integrated LED light bands and defogger 70 x 90cm

4.8 out of 5 stars4.8(10 reviews)
Finish : White Lighting: LED Lifetime: > 30 000h Light colour : Warm white (2800°K) LED light output power : 2280 lumens/m LED rated power : 35W Energy Class : A LED lamps included Defogger system : Included (40W) Voltage : 100-240V Frequency : 50-60Hz Standards : CE / ROHS compliance Double insulation IP44 Class II Volume 2 Direct electrical connection via the wall Interrupter : No on/off button (optionally : can be connected via an external switch-button, not included) Stainless screws and wallplugs included Body : Aluminium Mirror : silver floated glass, mat Dimensions (mm) : 700 x 56 x 900
Technische specificatie
  • Unieke ref.7185-01-01
  • ProductfamilieMirrors & Bathroom cabinets
  • ProductgroepMirrors with integrated lighting
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-04-01
  • Editienummer1
  • Hoogte (mm)900
  • Breedte (mm)700
  • Diepte (mm)56
Gerelateerd
  • HoofdmateriaalGlas
  • Secundair materiaalAluminium
  • Ontworpen inFrankrijk
  • Gefabriceerd inFrankrijk
  • Nettogewicht (kg)14.7
Classificatie
  • Categorie BIMobjectSanitair - Spiegels
  • IFC-classificatieFurniture
  • UNSPSC-naamSanitary ware
  • UNSPSC-code301815
  • Uniclass 2015-codePr_25_71_53_06
  • Uniclass 2015-beschrijvingBathroom mirrors
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitelMirrors
  • OmniClass-nummer23-21 37 13 15
  • OmniClass-titelMirrors
  • CSI UniFormat II-codeE20
  • CSI UniFormat II-titelFURNISHINGS