Publiceer je producten
2.1.1 WALL LININGS - Direct bond plasterboard
2.1.1 WALL LININGS - Direct bond plasterboard
2.1.1 WALL LININGS - Direct bond plasterboard
2.1.1 WALL LININGS - Direct bond plasterboard
    Pladur

    2.1.1 WALL LININGS - Direct bond plasterboard

    4.8 van de 5 sterren4.8(8 reviews)

    Direct-bond wall lining consisting of a Pladur® (N, I, H1 or OMNIA) board directly attached to the load-bearing wall by globs of adhesive compound PA Pladur® every 400 mm in both directions. Commensurate amounts of Pladur® materials: joint compounds, bonding compound, joint tape, etc. Completely finished with Quality Level 1 (Q1) for tile finishes, laminates, furring, etc. Also with Level 2 (Q2), Level 3 (Q3) or Level 4 (Q4), according to the surface finish (to be determined by the design). Installed according to Pladur® recommendations, UNE 102043 Standard and CTE requirements.

    Specificatie
    • Lining for interior and façade walls. Especially indicated for refurbishment and rehabilitation.
    Technische specificatie
    • Unieke ref.pladur_2_trds_2_11
    • Productfamilie2. Trasdosados PLADUR®
    • Productgroep2.1. Directos
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-06-22
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGips
    • Secundair materiaalPleister
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectMuren - Wandafwerkingen
    • IFC-classificatieWall
    • UNSPSC-naamGypsum board
    • UNSPSC-code30161509
    • Uniclass 2015-codeSs_25_25
    • Uniclass 2015-beschrijvingWall lining systems
    • CSI MasterFormat 2014 Code06 16 43
    • CSI MasterFormat 2014 TitelGypsum Sheathing
    • OmniClass-nummer23-15 15 23
    • OmniClass-titelWall Linings
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes