Publiceer je producten
Grab bar folding 24in - G41JCS09

Grab bar folding 24in - G41JCS09

Safety folding grab rail with reinforced joint

Ponte Giulio’s stainless steel line was manufactured with multiple finish options, giving you the ability to create a custom space for your clients. All of our stainless steel was designed specifically for wet environments and high traffic areas, guaranteeing satisfaction with all of your clients - G41JCS09

Specificatie
  • Folding grab bar with reinforced joint ø 33 mm made of seamless zinc-plated steel pipe, coated with antimicrobial, biocompatible and warm-to-the-touch vinyl - G41JCS09

Technische specificatie
  • Unieke ref.G41JCS09
  • ProductfamilieSafe bathroom
  • ProductgroepGrab bars
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-11-20
  • Editienummer1
  • Hoogte (mm)600
  • Breedte (mm)113
  • Diepte (mm)234
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Ontworpen inItalië
  • Gefabriceerd inItalië
  • Nettogewicht (kg)2.9
Classificatie
  • Categorie BIMobjectSanitair - Badkamer accessoires
  • IFC-classificatieFurnishing Element
  • UNSPSC-naamSanitary ware
  • UNSPSC-code301815
  • Uniclass 2015-codePr_40_20_76
  • Uniclass 2015-beschrijvingSanitary accessories

Beschikbaarheid regio

Noord Amerika Zuid-Amerika