Publiceer je producten
Grab bar Stainless Steel 42in (center on center) - G57JAS08

Grab bar Stainless Steel 42in (center on center) - G57JAS08

Straight grab bar

Ponte Giulio’s stainless steel line was manufactured with multiple finish options, giving you the ability to create a custom space for your clients. All of our stainless steel was designed specifically for wet environments and high traffic areas, guaranteeing satisfaction with all of your clients - G57JAS08

Specificatie
  • Code Dimensions Width, Height, Depth (inch) Net Weight (lbs) Load capacity (lbs)

    G57JAS01 15 1/8x2 3/4x3 1/8 1
    G57JAS02 19 1/8x2 3/4x3 1/8 1.3
    G57JAS03 21 1/8x2 3/4x3 1/8 1.4
    G57JAS04 27 1/16x2 3/4x3 1/8 1.8
    G57JAS05 33 1/8x2 3/4x3 1/8 2.2
    G57JAS06 35 1/8x2 3/4x3 1/8 2.2
    G57JAS07 39 1/8x2 3/4x3 1/8 2.5
    G57JAS08 45 1/8x2 3/4x3 1/8 2.9
    G57JAS09 51 1/8x2 3/4x3 1/8 3.3 - G57JAS08

Technische specificatie
  • Unieke ref.G57JAS08
  • ProductfamilieSafe bathroom
  • ProductgroepGrab bars
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-11-29
  • Editienummer1
  • Hoogte (inch)2.75
  • Breedte (inch)42
  • Diepte (inch)3.13
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Ontworpen inItalië
  • Gefabriceerd inItalië
  • Nettogewicht (lbs)2.9
Classificatie
  • Categorie BIMobjectSanitair - Badkamer accessoires
  • IFC-classificatieFurnishing Element
  • UNSPSC-naamSanitary ware
  • UNSPSC-code301815
  • Uniclass 2015-codePr_40_20_76
  • Uniclass 2015-beschrijvingSanitary accessories

Beschikbaarheid regio

Noord Amerika Zuid-Amerika