Publiceer je producten
Elevated Ventilator Penthouse - 4" Deep - 45 Degree J-Blade - Extruded Aluminum - PEV-445

Elevated Ventilator Penthouse - 4" Deep - 45 Degree J-Blade - Extruded Aluminum - PEV-445

Elevator Ventilator Penthouse
4" Deep - 45 Degree J-Blade

The PEV-445 extruded aluminum penthouse is designed for elevator shaft and gravity ventilator applications. The PEV-445 includes an SD-151, Class 1 smoke damper that fails open for smoke evacuation.

Specificatie
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum and 12 ga. (2.0) galvanized steel curb.

    Frame: 4" deep x 0.081" thick (102 x 2) channel.

    Blades: 45° x 0.081" (2) thick J-style.

    Corner: Boxed.

    Roof: 0.063" (1.6) 5052-H32 aluminum sheet with cross-break.

    Window: 1/8" (3.2) thick annealed glass.

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Penthouse Size: 38-1/2" × 38-1/2" × 18" (978 × 978 × 457).

    Curb Height: 36" (914).

    Damper Model: SD-151 Class 1 Smoke Damper, Power Close 2 x Internal Mount 120V AC Actuators

    Damper Size: 26" × 26" (660 × 660)

Technische specificatie
  • Unieke ref.Elevated-Ventilator-Penthouse-4-Deep-45-Degree-J-Blade-Extruded-Aluminum-PEV-445
  • ProductfamilieHVAC
  • ProductgroepLouvers and Penthouses
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-16
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Mechanische ventilatie
  • Uniclass 2015-codeEF_65_40
  • Uniclass 2015-beschrijvingVentilation
  • CSI MasterFormat 2014 Code23 37 23.16
  • CSI MasterFormat 2014 TitelHVAC Gravity Louvered-Penthouse Ventilators
  • OmniClass-nummer23-33 49 27
  • OmniClass-titelVentilators