Publiceer je producten
Manual Balancing Damper - Round - Single Blade - CD-10R

Manual Balancing Damper - Round - Single Blade - CD-10R

Manual Balancing Damper
Single Blade-Round

CD-10R control damper employs a single round center-V blade and are supplied standard with a manual locking quadrant for manual air control and balancing in low pressure and velocity applications.

Specificatie
  • Standard Construction

    Frame: 6" x 22 ga. (152 x 0.85) galvanized steel.

    Blades: 22 ga. (0.85) galvanized steel - single round center - V.

    Axles: 3/8" (10) square plated steel.

    Bearings: Synthetic.

    Control Shaft: 3/8" x 3" (10 x 76) square drive axle with manual locking quadrant factory installed.

    Minimum Size: 4" Ø (102 Ø)

    Maximum Size: 24" Ø (610 Ø)


    Ratings

    Maximum System Velocity: 1500 fpm (7.7 m/s)

    Maximum System Pressure: 1 in. wg. (0.25 kPa)

    Temperature: -25oF to 180oF (-32oC to 83oC)

Technische specificatie
  • Unieke ref.Manual-Balancing-Damper-Round-Single-Blade-CD-10R
  • ProductfamilieHVAC
  • ProductgroepAir Control Dampers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-16
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • Uniclass 2015-codePr_65_65_24
  • Uniclass 2015-beschrijvingDuct dampers
  • CSI MasterFormat 2014 Code23 33 13
  • CSI MasterFormat 2014 TitelDampers
  • OmniClass-nummer23-33 29 00
  • OmniClass-titelHVAC Dampers