Publiceer je producten
Mixing Damper - Triple-V Blade - Multi-Zone - MX-40

Mixing Damper - Triple-V Blade - Multi-Zone - MX-40

Mixing Damper
Triple-V Blade

The MX-40 mixing damper employs triple-V blades and a rugged channel frame for automatic air control and manual balancing in low to medium dual or multi-duct applications.

Specificatie
  • Standard Construction

    Frame: 8" x 3/4" x 16 ga. (203 x 19 x 1.5) galvanized steel channel.

    Blades: 6" x 16 ga. (152 x 1.5) galvanized steel - triple-V.

    Axles: 1/2" (13) diameter plated steel hex.

    Linkage: Concealed in frame.

    Bearings: Synthetic.

    Seals: PVC edge seals and flexible metal jamb seals.

    Control Shaft: 1/2" x 5" (13 x 127) round drive axle with shaft support bracket.

    Minimum SIze: 5" x 6" (127 x 152)

    Maximum Size:
    Single Section: 24" x 36" (610 x 914)
    Multiple Section: Unlimited

    Ratings

    Leakage: 8.0 cfm/ft2 @ 4 in. wg. (0.04 m3/s/m2 @ 1.00 kPa)

    4.0 cfm/ft2 @ 1 in. wg. (0.02 m3/s/m2 @ 0.25 kPa)

    Temperature: -25oF to 180oF (-32oC to +83oC)

Technische specificatie
  • Unieke ref.Mixing-Damper-Triple-V-Blade-Multi-Zone-MX-40
  • ProductfamilieHVAC
  • ProductgroepAir Control Dampers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-16
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • Uniclass 2015-codePr_65_65_24
  • Uniclass 2015-beschrijvingDuct dampers
  • CSI MasterFormat 2014 Code23 33 13
  • CSI MasterFormat 2014 TitelDampers
  • OmniClass-nummer23-33 29 00
  • OmniClass-titelHVAC Dampers