Publiceer je producten
Remote Manual Balancing Damper - Round - Single Blade - RD-10R

Remote Manual Balancing Damper - Round - Single Blade - RD-10R

Remote Powered Balancing Damper
Single Blade - Round

RD-10R remote powered balancing damper employs a single round blade and a 9VDC actuator for handheld remote air control and balancing. The RD-10R is maintenance free, easy to install, and requires no permanent power source. It is ideally suited for hard ceiling applications or any situation where access to manually adjust the damper is difficult.

Specificatie
  • Standard Construction

    Frame: 6" x 22 ga. (152 x 0.85) galvanized steel.

    Blades: 22 ga. (0.85) galvanized steel.

    Axles: 3/8" (10) square plated steel.

    Bearings: Synthetic.

    Operator: 9 volt DC actuator with RJ-11 6P4C connection powered by optional RC-9V handheld remote damper controller.

    Minimum Size: 4" Ø (102 Ø)

    Maximum Size: 24" Ø (610 Ø)


    Ratings

    Maximum System Velocity: 2000 fpm (10.2 m/s)

    Maximum System Pressure: 1 in. wg. (0.25 kPa)

    Temperature: -0oF to 165oF (-18oC to 73oC)

Technische specificatie
  • Unieke ref.Remote-Manual-Balancing-Damper-Round-Single-Blade-RD-10R
  • ProductfamilieHVAC
  • ProductgroepAir Control Dampers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-16
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • Uniclass 2015-codePr_65_65_24
  • Uniclass 2015-beschrijvingDuct dampers
  • CSI MasterFormat 2014 Code23 33 13
  • CSI MasterFormat 2014 TitelDampers
  • OmniClass-nummer23-33 29 00
  • OmniClass-titelHVAC Dampers