Publiceer je producten
Wind-Driven Rain Louver - 5" Deep - 45 Degree Vertical Blade - Extruded Aluminum - ECV-545

Wind-Driven Rain Louver - 5" Deep - 45 Degree Vertical Blade - Extruded Aluminum - ECV-545

Extruded Aluminum Louver
5" Deep - 45 Degree Vertical Blade

The ECV-545 is engineered and tested to withstand extreme loads, debris impact and cyclic fatigue associated with the severe weather effects of hurricanes while maintaining maximum water infiltration resistance at a minimum louver depth.

Specificatie
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Frames: 5" deep x 0.081" thick (127 x 2) channel.

    Blades: 45o x 0.081" (2) thick vertical style.

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Mullion: Visible.

    Minimum Size: 12" x 12" (305 x 305)

    Maximum Size:
    Single Section:
    60" x 120" (1524 x 3048)
    Multiple Section: Unlimited


    Ratings

    Free Area: 8.77 ft2 (0.82 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 1250 fpm (6.35 m/s)

    Air Volume Delivered: 10963 cfm (5.17 m3/s)

    Pressure Loss: 0.28 in. wg. (70 Pa)

    Velocity @ 0.15 in. wg. Pressure Loss: 912 fpm (4.63 m/s)

    Design Load: 130 psf

    AMCA 540 and 550 Listed
    AMCA Certified for Water Penetration, Air Performance and Wind-Driven Rain

Technische specificatie
  • Unieke ref.Wind-Driven-Rain-Louver-5-Deep-45-Degree-Vertical-Blade-Extruded-Aluminum-ECV-545
  • ProductfamilieHVAC
  • ProductgroepLouvers and Penthouses
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-16
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • Uniclass 2015-codePr_30_59_48
  • Uniclass 2015-beschrijvingLouvres and components
  • CSI MasterFormat 2014 Code08 91 00
  • CSI MasterFormat 2014 TitelLouvers
  • OmniClass-nummer23-33 29 31
  • OmniClass-titelLouvre Dampers