Publiceer je producten
PROMATECT®-H Fire-resistant Lining Systems - Promat France
PROMATECT®-H Fire-resistant Lining Systems - Promat France
PROMATECT®-H Fire-resistant Lining Systems - Promat France
    Promat

    PROMATECT®-H Fire-resistant Lining Systems - Promat France

    PROMATECT®-H Fire-resistant Lining Systems (direct fixing on concrete walls)

    Specificatie
    • APPLICATIONS :

      - Application on solid elements in reinforced concrete
      - Application on exposed walls on one side only
      - Thickness of protection for load-bearing walls between 10 and 25 mm
      - Thickness for the load-bearing walls greater than or equal to 130 mm

    Technische specificatie
    • Unieke ref.lining-systems-promatect-h
    • ProductfamilieDucts
    • ProductgroepPromat France
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-09-18
    • Editienummer1
    Links
    Gerelateerd
    • HoofdmateriaalCalcium silicate
    • Ontworpen inFrankrijk
    • Gefabriceerd inBelgië
    Classificatie
    • Categorie BIMobjectMuren - Verdelingen
    • IFC-classificatieWall
    • ETIM-codeEC000210
    • ETIM-naamFire partitioning
    • UNSPSC-naamDrywall
    • UNSPSC-code30161503
    • Uniclass 2015-codePr_25_71_52_24
    • Uniclass 2015-beschrijvingFibre-reinforced calcium silicate fire protection boards
    • CSI MasterFormat 2014 Code07 82 13
    • CSI MasterFormat 2014 TitelCalcium-Silicate Board Fireproofing
    • OmniClass-nummer23-13 25 11 11 11
    • OmniClass-titelCalcium Silicate Board Fireproofing
    • CSI UniFormat II-codeC1010
    • CSI UniFormat II-titelPartitions

    Beschikbaarheid regio

    Noord Amerika Europa Zuid-Amerika Oceanië Afrika