Publiceer je producten
VALVE NOVA - FULL BORE BRASS BALL VALVE
VALVE NOVA - FULL BORE BRASS BALL VALVE
VALVE NOVA - FULL BORE BRASS BALL VALVE
VALVE NOVA - FULL BORE BRASS BALL VALVE
VALVE NOVA - FULL BORE BRASS BALL VALVE
VALVE NOVA - FULL BORE BRASS BALL VALVE

    VALVE NOVA - FULL BORE BRASS BALL VALVE

    4.6 van de 5 sterren4.6(5 reviews)
    Chrome plated full bore export type ball valve suitable for a wide variety of sectors: domestic water services, HACV, non-dangerous aero forms, liquid hydrocarbon and pneumatic systems. Do not use with steam. PN20 Available with the following threading according to ISO 228/1: Female/female - Male/female - Male/male Maximum working temperature: 120°C - no steam. In presence of impurities in the fluid (such as limestone, dust or sand) install a strainer (please see our items 411-412-411CM-412CM) to avoid damages to the ball and the seals.
    Technische specificatie
    • Unieke ref.NOVA
    • ProductfamilieWATER AND HEATING BALL VALVES
    • ProductgroepWater and heating ball valves
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2024-09-11
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Kleppen

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië