Publiceer je producten
ISSY Glide 945mm x 465mm Large Vertical Mirror Left
ISSY Glide 945mm x 465mm Large Vertical Mirror Left
ISSY Glide 945mm x 465mm Large Vertical Mirror Left
ISSY Glide 945mm x 465mm Large Vertical Mirror Left
    Reece

    ISSY Glide 945mm x 465mm Large Vertical Mirror Left

    With its organically inspired design and clean, understated lines Glide opens up new possibilities in design. The ISSY Glide Vertical Mirror comes in two different size options and allows for your choice of left or right design. Through customised production ISSY brings a new benchmark in Australian designer bathroom furniture providing a blank canvas around which to create the ultimate bathroom.
    Technische specificatie
    • Unieke ref.2308811
    • ProductfamilieISSY
    • ProductgroepGlide
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-01-30
    • Editienummer1
    • Hoogte (mm)945
    • Breedte (mm)465
    Gerelateerd
    • Nettogewicht (kg)8
    Classificatie
    • Categorie BIMobjectSanitair - Spiegels

    Beschikbaarheid regio

    Oceanië
    Australië

    Soortgelijke producten