Publiceer je producten
ALFA Basin mixer with pop-up waste, Cold Start
Roca

ALFA Basin mixer with pop-up waste, Cold Start

Basin mixer with pop-up waste Basin models feature Cold Start, cold water opening that guarantees energy savings of 45%. Renovated design with more volume yet presenting a stylish body for the basic segment Slanted and with a slightly forward tilted spout that prevents water from stagnating. Latest generation of flow limiters to 5L/min, regardless of the pressure system, with water savings of 60% Best-in-class coating thickness which exceeds European norm standards: Chrome (0.3μm) and Nickel (12μm)
Technische specificatie
  • Unieke ref.5A3P25xx0
  • ProductfamilieFaucets
  • ProductgroepAlfa
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-12-02
  • Editienummer1
Gerelateerd
  • HoofdmateriaalKoperwerk
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieKlep
  • Uniclass 2015-codePr_40_20_87
  • Uniclass 2015-beschrijvingTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures