Publiceer je producten
ABD Automatic Balancing Damper
ABD Automatic Balancing Damper
    Ruskin

    ABD Automatic Balancing Damper

    Ruskin model ABD offers HVAC design engineers an automatic balancing damper which provides:

    • Energy savings to building owner
    • Constant maintained airflow volume 
    • Good indoor air quality
    • Anti-microbial agent prohibiting bacteria or mold growth
    • Easy installation; requires no tool for adjustment
    Specificatie
    • Ruskin Model ABD provides pressure independent automatic airflow regulation for supply or exhaust ventilation systems in any residential or commercial building. Use in any HVAC application, with a static pressure between 0.2" and 2.0" w.g. Facilitates controlled volume of make-up or exhaust air in highrise applications.

    Technische specificatie
    • Unieke ref.ABD
    • ProductfamilieDampers for Air Ductwork
    • ProductgroepAutomatic Balancing Dampers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-07-24
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPlastic
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieBevochtiger
    • UNSPSC-naamVentilation dampers
    • UNSPSC-code40101504
    • Uniclass 2015-codePr_65_65_24
    • Uniclass 2015-beschrijvingDuct dampers
    • CSI MasterFormat 2014 Code23 51 13.16
    • CSI MasterFormat 2014 TitelVent Dampers
    • OmniClass-nummer23-33 29 00
    • OmniClass-titelHVAC Dampers