Publiceer je producten
Ruskin Formed Steel Stationary Sand Louver L5361
Ruskin Formed Steel Stationary Sand Louver L5361
    Ruskin

    Ruskin Formed Steel Stationary Sand Louver L5361

    The L5361 Stationary louver is 4" deep sand removal louver. It features:
    • 27% free area.
    • Sand efficiency removal of approximately 90% measured during tests described in ASHRAE Standard 52-76 test method.
    • Architecturally styled design for pleasing appearance.
    • Galvanized steel construction.
    Technische specificatie
    • Unieke ref.rd-65
    • ProductfamilieFixed Exterior Louvers and Grilles
    • ProductgroepStationary Louvers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2009-09-09
    • Editienummer1
    Classificatie
    • Categorie BIMobjectDeuren - Lamellen