Publiceer je producten
3300R Series Regency Decorative Cluster Box Units Mailboxes

3300R Series Regency Decorative Cluster Box Units Mailboxes

Made of heavy duty aluminum and stainless steel hardware, Salsbury 3300R series U.S.P.S. approved Regency® Decorative Cluster Box Units (CBU’s) are available in an easy to order complete package that includes a Salsbury 3300 series CBU and matching pedestal, an attractive decorative top and an elegant decorative pedestal cover. USPS approved decorative tops and pedestal covers are made of die- cast aluminum and can be ordered separately.

Specificatie
  • Salsbury Industries is officially licensed and authorized by the U.S. Postal Service to manufacture Cluster Box Units (CBU's)
    Manufactured by Salsbury Industries to U.S.P.S. "F" Specifications
    License # 1CDSEQ-08-B-0026
    Regency decorative CBU package includes a 3300 series CBU and pedestal, a decorative CBU top and a decorative CBU pedestal cover
    Ideal for commercial and residential developments
    Include matching pedestal
    Constructed of heavy duty aluminum and stainless steel hardware
    Decorative tops and decorative pedestal covers are made of die-cast aluminum
    Feature a durable powder coated finish available in sandstone, bronze, green, black, white and gray (for replacement units only)
    Accessed from the front through 2 easy opening master door panels
    Available in "A" size doors (12-3/4" W x 3-1/8" H) and larger "B" size doors (12-3/4" W x 4-7/8" H)
    Doors include a heavy duty 5 pin cylinder cam lock with a dust/rain shield and 3 keys
    One compartment is labeled "Outgoing Mail" and includes a weather protection flap and an 11-3/4" W x 3/4" H mail slot
    Include a carrier access door for U.S.P.S. installed master lock
    Include 1 or 2 fully integrated parcel locker(s): Small (12 3/4" W x 10 1/4" H) and Large (12 3/4" W x 13 3/4" H)
    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Technische specificatie
  • Unieke ref.3300R_Series_Regency_Decorative_Cluster_Box_Units_Mailboxes
  • ProductfamilieCommercial Mailboxes for USPS Delivery
  • ProductgroepRegency Decorative CBU's
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-10-12
  • Editienummer2
  • Hoogte (inch)71.75
  • Breedte (inch)31
  • Diepte (inch)18.5
Gerelateerd
  • HoofdmateriaalAluminium
  • Secundair materiaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMeubilair - Brievenbussen
  • Uniclass 2015-codePr_40_70_50
  • Uniclass 2015-beschrijvingMail equipment
  • CSI MasterFormat 2014 Code10 55 23
  • CSI MasterFormat 2014 TitelMail Boxes
  • OmniClass-nummer23-19 15 11
  • OmniClass-titelMail Boxes
  • CSI UniFormat II-codeE20
  • CSI UniFormat II-titelFURNISHINGS

Beschikbaarheid regio

Noord Amerika
Amerikaanse Maagdeneilanden
Anguilla
Antigua en Barbuda
Aruba
Bahama's
Barbados
Belize
Bermuda
Britse Maagdeneilanden
Canada
Caribisch Nederland
Costa Rica
Cuba
Curaçao
Dominica
Dominicaanse Republiek
El Salvador
Grenada
Groenland
Guadeloupe
Guatemala
Haïti
Honduras
Jamaica
Kaaimaneilanden
Martinique
Mexico
Montserrat
Nicaragua
Panama
Porto Rico
Saint Kitts en Nevis
Saint Martin
Saint Vincent en de Grenadines
Saint-Barthélemy
Saint-Pierre en Miquelon
SaintLucia
Sint Maarten
Trinidad en Tobago
Turks- en Caicoseilanden
Verenigde Staten
Common.Footer.ValueProp.Image.AltText

Design-app voor Revit

Laad families rechtstreeks in je Revit-model met één klik.

Vind een plek om eenvoudiger toegang te krijgen tot nieuwe objecten, sla je Revit-families op en werk samen met je team.

  • VinkjeWerk rechtstreeks met BIM-objecten naast Revit
  • Vinkje 2 GB cloudopslag - sla uw Revit-content op
  • Vinkje Krijg belichaamde koolstof-LCA (A1-A3) rechtstreeks vanuit Revit