Publiceer je producten
MOSAICO CURVED BASE+TOP 302.89.G+302.71.G
MOSAICO CURVED BASE+TOP 302.89.G+302.71.G
MOSAICO CURVED BASE+TOP 302.89.G+302.71.G
MOSAICO CURVED BASE+TOP 302.89.G+302.71.G
MOSAICO CURVED BASE+TOP 302.89.G+302.71.G
MOSAICO CURVED BASE+TOP 302.89.G+302.71.G
MOSAICO CURVED BASE+TOP 302.89.G+302.71.G
    Sancal

    MOSAICO CURVED BASE+TOP 302.89.G+302.71.G

    Mosaico is a puzzle that can be used to solve a range of different spatial constraints. The bases are made of ash and are available in five measurements upon which marble or wooden tops can be fitted as well as upholstered seat cushions. The optional backs enable the pieces to be transformed into mini-sofas. The hexagonal piece enables, amongst other possibilities, the creation of compositions that make closed loops. The corner angle adds an element of sinuosity to the design with its curved side.
    Specificatie
    • IMPORTANT Please provide a plan that clearly shows where each element should be placed with your order along with the wood finish and choice of upholstery. The elements include metallic connectors. The feet, connectors and back all require fitting- Please refer to the instructions that come with the product.
    Technische specificatie
    • Unieke ref.MOSAICO_CURVED_BASE-TOP_302-89-G-302-71-G
    • ProductfamilieSOFA
    • ProductgroepMOSAICO
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2016-07-01
    • Editienummer2
    • Hoogte (mm)2800
    • Breedte (mm)5000
    • Diepte (mm)5000
    Gerelateerd
    • HoofdmateriaalEs
    • Secundair materiaalEs
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    • Nettogewicht (kg)9.4
    Classificatie
    • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
    • IFC-classificatieFurnishing Element
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codePr_40_50
    • Uniclass 2015-beschrijvingFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitelFurnishings
    • OmniClass-nummer23-21 23 00
    • OmniClass-titelResidential Furniture and Equipment
    • CSI UniFormat II-codeE20
    • CSI UniFormat II-titelFURNISHINGS

    Beschikbaarheid regio

    Europa Noord Amerika
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
    Common.Footer.ValueProp.Image.AltText