Publiceer je producten
Sanibold toilet seat slim with clipoff and slowclose system
Sanibold toilet seat slim with clipoff and slowclose system
Sanibold toilet seat slim with clipoff and slowclose system
Sanibold toilet seat slim with clipoff and slowclose system
Sanibold toilet seat slim with clipoff and slowclose system
Sanibold toilet seat slim with clipoff and slowclose system

    Sanibold toilet seat slim with clipoff and slowclose system

    Duroplast is a material that does not contain substances hazardous to the environment and therefore is compatible with the skin, is anti-bacterial, antistatic, dust repellent, and resistant to fading under UV rays. This toilet seat and cover also has a slow close system, to prevent abrupt drops and it has a clipoff system that allows you to remove the lid and the seat for easy cleaning.

    Specificatie
    • fixing kit for toilet seat and cover (included).

    Technische specificatie
    • Unieke ref.23761_Sanibold_toilet-seat-and-cover
    • ProductfamilieSanibold
    • Productgroeptoilet seat
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-06-19
    • Editienummer1
    • Hoogte (mm)48
    • Breedte (mm)368
    • Diepte (mm)453
    Gerelateerd
    • HoofdmateriaalPlastic
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    • Nettogewicht (kg)2.6
    Classificatie
    • Categorie BIMobjectSanitair - Toiletbril
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC003085
    • ETIM-naamMounting material toilet seat
    • UNSPSC-naamToilets
    • UNSPSC-code30181505
    • Uniclass 2015-codePr_40_20_93_95
    • Uniclass 2015-beschrijvingWC seats and covers
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitelToilet, Bath, and Laundry Accessories
    • OmniClass-nummer23-31 19 00
    • OmniClass-titelToilets

    Beschikbaarheid regio

    Azië Afrika Europa Oceanië Noord Amerika Zuid-Amerika