Publiceer je producten
GMA - Gas-Insulated Switchgear up to 24 kV

GMA - Gas-Insulated Switchgear up to 24 kV

Gas-insulated switchgear for Indoor substation. Compact and Flexible, for small and medium primary substations with vacuum circuit breaker
Specificatie
  • Standard: IEC Rated voltage: up to 24kV Busbar system: single Rated current busbar: up to 2500A Rated current incoming/outgoing: up to 2500A Rated short time withstand current: up to 31.5kA/3s Internal Arc Classification: AFL/AFLR: 31.5kA/1s
Technische specificatie
  • Unieke ref.GMAe
  • ProductfamilieMV Switchgear
  • ProductgroepGMA
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-02-19
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMetaal
  • Secundair materiaalMetaal
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
Classificatie
  • Categorie BIMobjectElektra - Schakelapparatuur
  • IFC-classificatieElektrisch circuit
  • Uniclass 2015-codePr_60_70_36
  • Uniclass 2015-beschrijvingHigh voltage switchgear and transformers
  • CSI MasterFormat 2014 Code26 13 00
  • CSI MasterFormat 2014 TitelMedium-Voltage Switchgear
  • OmniClass-nummer23-35 31 31 11
  • OmniClass-titelDistribution Switchgear
  • CSI UniFormat II-codeD5010
  • CSI UniFormat II-titelElectrical Service and Distribution