Publiceer je producten
884 Double End Nubio IMPERIAL SIZE 4" Premiere Series

884 Double End Nubio IMPERIAL SIZE 4" Premiere Series

The Nubio curved double-end glass block (8"x8"x4" dimensions) from Seves 4" Premiere™ Series are used with 8"x8"x4" End Block, for horizontal and vertical applications or for step down designs.

Specificatie
  • Series/Line4" Premiere™ 

    SeriesCollection/GroupPremier

    Sizing Imperial 

    ColorClear&Neutro

    Shape Doublend Block

    Uses Residential,Commercial,Interior,Exterior

Technische specificatie
  • Unieke ref.884DoubleEndNubio
  • ProductfamilieIMPERIAL SIZE -- AMERICA
  • Productgroep4 Premiere™ Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-02-10
  • Editienummer1
  • Hoogte (inch)8
  • Breedte (inch)4
  • Diepte (inch)8
Gerelateerd
  • HoofdmateriaalGlas
Classificatie
  • Categorie BIMobjectBouwmaterialen - Glass & Glazing
  • IFC-classificatieBlok
  • Uniclass 2015-codePr_20_93_33
  • Uniclass 2015-beschrijvingGlass blocks and panels
  • CSI MasterFormat 2014 Code08 81 00
  • CSI MasterFormat 2014 TitelGlass Glazing
  • OmniClass-nummer23-15 15 21
  • OmniClass-titelWall Blocks