Publiceer je producten
Wabo® SeismicCover Interior WFI
Sika

Wabo® SeismicCover Interior WFI

Wabo®SeismicCover is a wall and ceiling system designed to accommodate both thermal and multi-directional movement. The system provides a simple, attractive and durable solution for areas exposed to the general public and possible vandalism. Metal covers are available in aluminum, bronze, brass or stainless steel. Color anodized aluminum provides a cost effective aesthetic option when wide seismic conditions exist
Technische specificatie
  • Unieke ref.WABO_WFI
  • ProductfamilieExpansion Joints
  • ProductgroepArchitectural and Buildings Expansion Joints
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-04-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Verbindingssystemen
  • IFC-classificatieBouwelement
  • Uniclass 2015-codePr_35_90_27
  • Uniclass 2015-beschrijvingExpansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitelExpansion Control
  • OmniClass-nummer23-13 31 21 19 11
  • OmniClass-titelExpansion and Contraction Joints