Publiceer je producten
Seamless, Granite Effect Epoxy Floor with Sikafloor® DecoDur ES-22 Granite
Seamless, Granite Effect Epoxy Floor with Sikafloor® DecoDur ES-22 Granite
Seamless, Granite Effect Epoxy Floor with Sikafloor® DecoDur ES-22 Granite
Seamless, Granite Effect Epoxy Floor with Sikafloor® DecoDur ES-22 Granite
    Sika

    Seamless, Granite Effect Epoxy Floor with Sikafloor® DecoDur ES-22 Granite

    Sikafloor® DecoDur ES-22 Granite is an epoxy resin based, decorative granite effect flooring system which has a smooth finish and low VOC's.

    Uses

    Sikafloor® DecoDur ES-22 Granite may only be used by experienced professionals.

    Decorative resin flooring on cementitious substrates for:

    • Life Science production areas
    • Pharmaceutical production areas
    • Education facilities (Schools and Universities)
    • Leisure and culture facilities (Museums, Stadiums)
    • Retail areas
    • Shopping malls
    • Interior use only

    Characteristics / Advantages

    • Thickness: ~3,0 – 4,0 mm
    • Seamless
    • Decorative design
    • Color options
    • Smooth matt finish
    • Low maintenance
    • Chemical resistant
    • Slip resistant
    • Low VOC emissions
    • Good mechanical and abrasion resistance
    • Easy application
    Technische specificatie
    • Unieke ref.decodur-es-22-granite
    • ProductfamilieFlooring
    • ProductgroepEpoxy
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-02-20
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalEpoxy
    Classificatie
    • Categorie BIMobjectVloeren - Coatings & Coverings
    • IFC-classificatieBouwelement
    • UNSPSC-naamFlooring
    • UNSPSC-code301617
    • Uniclass 2015-codePr_35_31_68_70
    • Uniclass 2015-beschrijvingResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitelResinous Flooring
    • OmniClass-nummer23-15 17 29
    • OmniClass-titelFloor Finishing Coatings
    • CSI UniFormat II-codeC3020
    • CSI UniFormat II-titelFloor Finishes

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika