Publiceer je producten
Smooth coloured epoxy flooring system Sikafloor® MultiDur ES-24 N
Smooth coloured epoxy flooring system Sikafloor® MultiDur ES-24 N
    Sika

    Smooth coloured epoxy flooring system Sikafloor® MultiDur ES-24 N

    Sikafloor® MultiDur ES-24 N is a self smooting, coloured, rigid flooring system based on epoxy resins. It provides a hard wearing, seamless, low maintenance gloss finish.

    Uses

    Sikafloor® MultiDur ES-24 N may only be used by experienced professionals.

    The System is used in industrial buildings such as:

    • Logistics facilities and warehouses
    • Manufacturing facilities and workshops
    • Industrial buildings

    Please note:

    • The System may only be used for interior applications.

    Characteristics / Advantages

    • Good resistance to abrasion
    • Good resistance to specific chemicals
    • Good mechanical resistance
    • Seamless
    Technische specificatie
    • Unieke ref.multidur-es-24-n
    • ProductfamilieFlooring
    • ProductgroepEpoxy
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-04-04
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalEpoxy
    Classificatie
    • Categorie BIMobjectVloeren - Coatings & Coverings
    • IFC-classificatieBouwelement
    • UNSPSC-naamFlooring
    • UNSPSC-code301617
    • Uniclass 2015-codePr_35_31_68_70
    • Uniclass 2015-beschrijvingResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitelResinous Flooring
    • OmniClass-nummer23-15 17 29
    • OmniClass-titelFloor Finishing Coatings
    • CSI UniFormat II-codeC3020
    • CSI UniFormat II-titelFloor Finishes

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika