Publiceer je producten
Heavy-duty, colour-stable, lightly-textured, polyurethane floor system Sika® Ucrete® CS10
Sika

Heavy-duty, colour-stable, lightly-textured, polyurethane floor system Sika® Ucrete® CS10

Sika® Ucrete® CS10 9 mm is a colour-stable, heavyduty, lightly textured, polyurethane flooring system. It provides very good resistance to aggressive chemicals, heavy impact and high temperatures.

USES

Sika® Ucrete® CS10 may only be used by experienced professionals.

Sika® Ucrete® CS10 is used within wet and dry process areas including the following application areas:

  • Food and beverage facilities
  • Pharmaceutical facilities
  • Chemical and processing facilities

    Please note:

    The Product may only be used by experienced professionals.

FEATURES

  • Expert installation by fully trained and licensed applicators
  • Resistant to bacterial or mould growth
  • Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Very good resistance to staining from a specific range of chemicals and food industry products
  • Very good resistance to UV exposure
  • Good yellowing resistance provides long-term colour stability
  • Fast curing
  • Non-tainting after curing
  • Good temperature resistance
Specificatie
  • Substrate quality: Concrete substrate should be visibly dry and have a minimum tensile strength of 1,5 MPa.

    Colour Stable: Ultraviolet light stable and enhanced stain resistance.

    Fast Cure: Pedestrian traffic after 3 hours.

    Slip resistance: EN 13038-4 pendulum test (wet floor using 4S rubber): 45 – 50 Conformity to DIN51130: R11

    Thermal resistance: 

    • 4 mm thickness: Minimum Service Temperature (ºC): -15 ºC; Maximum Service Temperature (ºC): +70 ºC 
    • 6 mm thickness: Minimum Service Temperature (ºC): -25 ºC; Maximum Service Temperature (ºC): +80 ºC; Steam cleanable: Lightly 
    • 9 mm thickness: Minimum Service Temperature (ºC): -40 ºC; Maximum Service Temperature (ºC): +120 ºC; Steam cleanable: Fully

    Antistatic properties:

    Ucrete CS10AS is a 6mm system and complies with the requirements of EN1081, EN61340, DIN51953 and BS5958.

    Colours: Red, green, blue, grey, orange, yellow, cream, bright yellow, green/brown, light grey, light blue, light green.

Technische specificatie
  • Unieke ref.sika_ucrete_cs10
  • ProductfamilieFlooring
  • ProductgroepPU Hybrid
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-04-01
  • Editienummer1
Gerelateerd
  • Hoofdmateriaal2C Polyurethane
  • Secundair materiaalCement
Classificatie
  • Categorie BIMobjectVloeren - Coatings & Coverings
  • IFC-classificatieBouwelement
  • Uniclass 2015-codePr_35_31_68_70
  • Uniclass 2015-beschrijvingResin floor coatings
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitelResinous Flooring
  • OmniClass-nummer23-15 17 29
  • OmniClass-titelFloor Finishing Coatings

Beschikbaarheid regio

Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika