Publiceer je producten
Mineral dry shake floor hardener Sikafloor®-3 QuartzTop
Mineral dry shake floor hardener Sikafloor®-3 QuartzTop
Mineral dry shake floor hardener Sikafloor®-3 QuartzTop
    Sika

    Mineral dry shake floor hardener Sikafloor®-3 QuartzTop

    Sikafloor®-3 QuartzTop is a one part, pre-blended, (coloured) mineral dry shake hardener for concrete comprising of cement, specially selected quartz mineral aggregates and admixtures

    Uses

    Sikafloor®-3 QuartzTop may only be used by experienced professionals.

    Sikafloor®-3 QuartzTop provides a hard wearing, mineral dry shake topping for monolithic floors. When sprinkled and trowelled into fresh wet concrete floors, it forms a wear resistant smooth surface.

    Typical uses are in warehouses, factories, shopping malls, public areas, where wear durable and wear resistant floor is the key requirement.

    Characteristics / Advantages

    • Medium wear resistance rating
    • Impact resistance
    • Cost effective surface hardener
    • Dust proof
    • Fast application
    • Easy cleaning
    • Increased resistance to oils and grease
    • Quality assured factory blending
    • Wide range of colours
    Technische specificatie
    • Unieke ref.sikafloor-3-quartztop
    • Productfamilie Flooring
    • ProductgroepAcrylic dispersion
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-02-16
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAcryl
    Classificatie
    • Categorie BIMobjectVloeren - Vloer
    • IFC-classificatieBouwelement
    • UNSPSC-naamFlooring
    • UNSPSC-code301617
    • Uniclass 2015-codePr_35_31_85_82
    • Uniclass 2015-beschrijvingSurface hardeners
    • CSI MasterFormat 2014 Code09 61 00
    • CSI MasterFormat 2014 TitelFlooring Treatment
    • OmniClass-nummer23-15 17 11 15 13
    • OmniClass-titelFloor Hardeners
    • CSI UniFormat II-codeB1010
    • CSI UniFormat II-titelFloor Construction

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika