Publiceer je producten
THERMOTEK MAX 7
Sika

THERMOTEK MAX 7

THERMOTEK® MAX 7 is type 7A a cold-applied water based elastomeric acrylic waterproofing and thermal insulating coating.
Specificatie
  • PRODUCT HIGHLIGHTS • Gives up to 88% of solar reflectance • Dramatically decreases building temperatures • Prolongs roof expectancy life • Reduces air conditioning costs.
Technische specificatie
  • Unieke ref.Thermotek_MAX_7
  • ProductfamilieThermotek®
  • ProductgroepLiquid-Applied Waterproofing Roofing Deck Coatings
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-04-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAcryl
  • Ontworpen inMexico
  • Gefabriceerd inMexico
Classificatie
  • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes
  • IFC-classificatieMateriaal
  • Uniclass 2015-codePr_35_31_68_01
  • Uniclass 2015-beschrijvingAcrylic-based waterproof coatings
  • CSI MasterFormat 2014 Code07 14 16
  • CSI MasterFormat 2014 TitelCold Fluid-Applied Waterproofing
  • OmniClass-nummer23-13 25 17 19 11
  • OmniClass-titelAcrylic Modified Cement Waterproofing