Publiceer je producten
Wabo®WeatherSeam WSW Exterior
Wabo®WeatherSeam WSW Exterior
    Sika

    Wabo®WeatherSeam WSW Exterior

    Wabo®WeatherSeam is a weather tight seismic joint system for interior and exterior walls and ceilings. The system is easily installed and accommodates thermal and multidirectional seismic movement. Attractive in design the colorable elastomeric seals completely cover the supporting aluminum frame resulting in no exposed metal. Secondary moisture barriers are available to inhibit the passage of exterior moisture and condensation from entering the wall cavity
    Technische specificatie
    • Unieke ref.WABO_WSW_EXT
    • ProductfamilieExpansion Joints
    • ProductgroepArchitectural and Parking Expansion Joints
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-04-01
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectBouw - Verbindingssystemen
    • IFC-classificatieBouwelement
    • Uniclass 2015-codePr_35_90_27
    • Uniclass 2015-beschrijvingExpansion joints
    • CSI MasterFormat 2014 Code07 95 00
    • CSI MasterFormat 2014 TitelExpansion Control
    • OmniClass-nummer23-13 31 21 19 11
    • OmniClass-titelExpansion and Contraction Joints