Publiceer je producten
Solar Control Low-E Glass Extra Clear 62/44

Solar Control Low-E Glass Extra Clear 62/44

Sisecam Solar Control Low-E Glass Extra Clear 62/44 is Sisecam Flat Glass’ heat and solar control glass. Sisecam Solar Control Low-E Glass Extra Clear 62/44; is preferred in residential buildings, schools, small/medium-sized commercial buildings where thermal insulation and solar control are required.

Insulating Glass Units which are manufactured with Sisecam Solar Control Low-E Glass reduces heat loss from windows by 77% compared to single glazing, 50% compared to ordinary Double Glazing Unit (DGU). Therefore effective heat insulation in winter is provided and heating expenses are reduced. It also decreases solar energy transmission by 40% compared to ordinary DGU. Therefore it keeps cooler in summer and cooling expenses are reduced.

Advantages:

  • High surface resistance
  • Reduces heat loss by 50%, solar energy transmission by 40% compared to ordinary insulating glass units
  • Decreases heating and cooling expenses
  • Provides natural daylight and transparency
  • Reduces condensation on glass surface
  • Eliminates cold spots and hot spots close to windows
  • Protects against UV radiation over 75%, reducing fading and aging effects
Specificatie
  • PRODUCT: Sisecam Solar Control Low-E Glass Extra Clear 62/44

    DOUBLE INSULATING GLASS UNIT PERFORMANCE VALUES:

    DAYLIGHT PROPERTIES

    Daylight Transmittance: 63%

    Daylight Reflectance Outdoor: 23%

    Daylight Reflectance Indoor: 20%

    SOLAR ENERGY PROPERTIES

    Solar Energy Direct Transmittance: 39%

    Solar Energy Reflectance Outdoor: 34%

    Solar Energy Absorption: 27%

    Solar Heat Gain Coefficient (Solar Factor / g): 43%

    Shading Coefficient: 0.5

    UV Transmission: 25%

    THERMAL CONDUCTIVITY

    U Value W/(m²K): 1.1

    SOUND INSULATION VALUE

    Rw (C; Ctr) dB: 33 (-1; -3)

    COMPOSITION

    DIGU: 6 mm/16 mm/6 mm - Coating on surface #2

    Outer Pane: Sisecam Solar Control Low-E Glass Extra Clear 62/44

    Inner Pane: Sisecam Clear Float Glass

    Calculation Standard: EN-410

Technische specificatie
  • Unieke ref.sisecam-solar-control-low-e-glass-extra-clear-62-44
  • ProductfamilieSisecam Solar Control Low-E Glass
  • ProductgroepSisecam Solar Control Low-E Glass
  • TypeBouwmateriaal
  • Publicatiedatum2022-01-05
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGlas
  • Secundair materiaalGlas
Classificatie
  • Categorie BIMobjectBouwmaterialen - Glass & Glazing
  • IFC-classificatiePlate
  • Uniclass 2015-codePr_25_71_33_42
  • Uniclass 2015-beschrijvingInsulated glass units (IGUs)
  • OmniClass-nummer23-13 33 27 11 11 15
  • OmniClass-titelCurtain Wall Infill Panels

Beschikbaarheid regio

Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië
Åland
Afghanistan
Amerikaanse Maagdeneilanden
Algerije
Argentinië
Amerikaans Samoa
Albanië
Armenië
Anguilla
Angola
Bolivia
Australië
Andorra
Azerbeidzjan
Antigua en Barbuda
Benin
Brazilië
Cookeilanden
België
Bahrein
Aruba
Botswana
Chili
Fiji
Bosnië en Herzegovina
Bangladesh
Bahama's
Burkina Faso
Colombia
Frans-Polynesië
Bulgarije
Bhutan
Barbados
Burundi
Ecuador
Guam
Cyprus
Brits Indische Oceaanterritorium
Belize
Centraal Afrikaanse Republiek
Falklandeilanden (Islas Malvinas)
Kiribati
Denemarken
Brunei
Bermuda
Comoren
Frans-Guyana
Kleine Afgelegen Eilanden van de Verenigde Staten
Duitsland
Cambodja
Britse Maagdeneilanden
Congo-Brazzaville
Guyana
Marshalleilanden
Estland
China
Canada
Congo-Kinshasa
Paraguay
Micronesia
Faeröer
Christmaseiland
Caribisch Nederland
Djibouti
Peru
Nauru
Finland
Cocoseilanden
Costa Rica
Egypte
Suriname
Nieuw-Caledonië
Frankrijk
Filipijnen
Cuba
Equatoriaal-Guinea
Uruguay
Nieuw-Zeeland
Gibraltar
Georgië
Curaçao
Eritrea
Venezuela
Niue
Griekenland
Hongkong
Dominica
eSwatini
Noordelijke Marianen
Guernsey
India
Dominicaanse Republiek
Ethiopië
Oost-Timor
Hongarije
Indonesië
El Salvador
Gabon
Palau
Ierland
Irak
Grenada
Gambia
Papoea-Nieuw-Guinea
IJsland
Iran
Groenland
Ghana
Pitcairneilanden
Isle of Man
Israël
Guadeloupe
Guinee
Samoa
Italië
Japan
Guatemala
Guinee-Bissau
Solomoneilanden
Jersey
Jemen
Haïti
Ivoorkust
Territorium Norfolkeiland
Kroatië
Jordanië
Honduras
Kaapverdië
Tokelau
Letland
Kazachstan
Jamaica
Kameroen
Tonga
Liechtenstein
Kirgistan
Kaaimaneilanden
Kenia
Tuvalu
Litouwen
Koeweit
Martinique
Lesotho
Vanuatu
Luxemburg
Laos
Mexico
Liberia
Wallis en Futuna
Malta
Libanon
Montserrat
Libië
Moldavië
Macau
Nicaragua
Madagaskar
Monaco
Maldiven
Panama
Malawi
Montenegro
Maleisië
Porto Rico
Mali
Nederland
Mongolië
Saint Kitts en Nevis
Marokko
Noord-Macedonië
Myanmar (Birma)
Saint Martin
Mauritanië
Noorwegen
Nepal
Saint Vincent en de Grenadines
Mauritius
Oekraïene
Noord-Korea
Saint-Barthélemy
Mayotte
Oostenrijk
Oezbekistan
Saint-Pierre en Miquelon
Mozambique
Polen
Oman
SaintLucia
Namibië
Portugal
Pakistan
Sint Maarten
Niger
Roemenië
Palestina
Trinidad en Tobago
Nigeria
Rusland
Qatar
Turks- en Caicoseilanden
Réunion
San Marino
Saudi-Arabië
Verenigde Staten
Rwanda
Servië
Singapore
Sao Tomé en Principe
Slovenië
Sri Lanka
Senegal
Slowakije
Syrië
Seychellen
Spanje
Tadzjikistan
Sierra Leone
Spitsbergen
Taiwan
Sint-Helena
Tsjechië
Thailand
Somalië
Vaticaanstad
Turkije
Sudan
Verenigd Koninkrijk
Turkmenistan
Tanzania
Wit-Rusland
Verenigde Arabische Emiraten
Togo
Zweden
Vietnam
Tsjaad
Zwitserland
Zuid-Korea
Tunesië
Uganda
Westelijke Sahara
Zambia
Zimbabwe
Zuid-Afrika
Zuid-Soedan