Publiceer je producten
EAF 150 Optima® Battery-Powered Deck-Mounted Mid Body Faucet

EAF 150 Optima® Battery-Powered Deck-Mounted Mid Body Faucet

Features

  • Commercial Grade, ADA Compliant, Electronic, Sensor-Activated, Die-Cast Metal Hand Washing Faucet with the following features:
  • Double Infrared Sensors with Automatic Setup and Indicator Light
  • Automatic Self-adapting Sensor Technology
  • Low Battery Indicator
  • Magnetic Solenoid Valve
  • Water Supply Connection with Flexible High-pressure Hose and Strainer
  • 6 Volt Lithium 2CR5 Commercial Battery included
  • Appropriate Mounting Hardware included
  • Optional 24 Hour Sentinel Activation
  • 3 year limited warranty
Technische specificatie
  • Unieke ref.faucets_optima_eaf-150
  • ProductfamilieFaucets
  • ProductgroepBattery Powered Sensor Faucets
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-07-27
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEG015610
  • ETIM-naamValves/taps/controls
  • Uniclass 2015-codePr_40_20_87_84
  • Uniclass 2015-beschrijvingSink taps
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitelCommercial Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika