Publiceer je producten
Crown® 116 Exposed Manual Water Closet Flushometer

Crown® 116 Exposed Manual Water Closet Flushometer

Features

  • Flush volumes to meet water-efficiency goals
  • Unique cover design isolates threads from water source, protecting threads from harsh water conditions
  • Fixed volume piston with filtered O-ring bypass
  • ADA-compliant, metal oscillating, non-hold open handle with triple seal handle packing keeps fixture from exceeding intended flush volume
  • Locking, vandal-resistant stop cap prevents tampering
  • Adjustable tailpiece accommodates different widths
  • High copper, low zinc brass casting for dezincification resistance ensures long life
  • Valve body, Cover, Tailpiece and Control Stop shall be in compliance with ASTM Alloy Classification for Semi-Red Brass
  • Valve shall be in compliance to the applicable sections of ASSE 1037.
Technische specificatie
  • Unieke ref.flushometers_crown-116
  • ProductfamilieFlushometers
  • ProductgroepWater Closet Flushometer
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-07-27
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatieKlep
  • ETIM-codeEC011565
  • ETIM-naamMechanical toilet flusher
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_40_20_93_91
  • Uniclass 2015-beschrijvingWC flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitelFlushometers
  • CSI UniFormat II-codeD2090
  • CSI UniFormat II-titelOther Plumbing Systems

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika