Publiceer je producten
GEM-2® 186 SFSM Exposed Sensor Urinal Flushometer

GEM-2® 186 SFSM Exposed Sensor Urinal Flushometer

Features

  • Flush volumes start at 0.125 gpf/0.5 Lpf
  • Fixed volume piston with filtered O-ring bypass and ADA-compliant, metal oscillating, non-hold-open handle ensure reliable, water-efficient operation
  • Integrity of the product is maintained with control stop plug
  • Durability is facilitated with high copper, low zinc brass castings for dezincification resistance and components made from PERMEX™ rubber compound for chloramine resistance
  • Adjustable tailpiece
  • Valve body, Cover, Tailpiece and Control Stop shall be in compliance with ASTM Alloy Classification for Semi-Red Brass
  • Valve shall be in compliance to the applicable sections of ASSE 1037.
Technische specificatie
  • Unieke ref.flushometers_GEM-2-186-SFSM
  • ProductfamilieFlushometers
  • ProductgroepUrinal Flushometer
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-04-21
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatieKlep
  • ETIM-codeEC011594
  • ETIM-naamElectronic toilet flusher
  • Uniclass 2015-codePr_40_20_93_79
  • Uniclass 2015-beschrijvingUrinal flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitelFlushometers

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika