Publiceer je producten
Royal® 186 Exposed Manual Urinal Flushometer

Royal® 186 Exposed Manual Urinal Flushometer

Features

  • Water conservation is aided by the ADA-compliant, non-hold-open handle, which prevents urinal from exceeding intended flush volume
  • Flush accuracy is controlled by CID™ technology, also enhancing water efficiency
  • Integrity of the product is maintained with the vandal-resistant stop cap
  • Durability is facilitated with high copper, low zinc brass castings for dezincification resistance
  • Adjustable tailpiece
  • PERMEX synthetic rubber diaphragm with Dual Filtered Fixed Bypass
  • Valve body, Cover, Tailpiece and Control Stop shall be in compliance with ASTM Alloy Classification for Semi-Red Brass
  • Valve shall be in compliance to the applicable sections of ASSE 1037.
Technische specificatie
  • Unieke ref.flushometers_royal-186
  • ProductfamilieFlushometers
  • ProductgroepUrinal Flushometer
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-07-28
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatieKlep
  • ETIM-codeEC011565
  • ETIM-naamMechanical toilet flusher
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_40_20_93_79
  • Uniclass 2015-beschrijvingUrinal flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitelFlushometers
  • CSI UniFormat II-codeD2090
  • CSI UniFormat II-titelOther Plumbing Systems

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika