Publiceer je producten
Royal® BPW 1150 Exposed Manual Specialty Water Closet Bedpan Washer Flushometer

Royal® BPW 1150 Exposed Manual Specialty Water Closet Bedpan Washer Flushometer

Features

  • Exposed water closet, diaphragm model Flushometer is intended for floor-mounted or wall-hung top spud bowls
  • Incorporates a patented one-piece construction body design, maintaining the spray arm in an upright position
  • Presents a leaner, more aesthetic installation, reducing possible bacteria growth on hidden and hard-to-reach surfaces found on other bedpan washer units
  • Eliminates the need for unsanitary hose sprays, as well as the additional housekeeping that hoses require and the potential for patient slippage
  • Valve body, stop body, diverter body and diverter pivot made from brass casting using semi-red brass for durability and long life
  • PERMEX synthetic rubber diaphragm with Dual Filtered Fixed Bypass
  • Valve body, Cover, Tailpiece and Control Stop shall be in compliance with ASTM Alloy Classification for Semi-Red Brass
  • Valve shall be in compliance to the applicable sections of ASSE 1037
Technische specificatie
  • Unieke ref.flushometers_royal-bpw-1150
  • ProductfamilieFlushometers
  • ProductgroepWater Closet Bedpan Flushometer
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-07-27
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatieKlep
  • ETIM-codeEC011565
  • ETIM-naamMechanical toilet flusher
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_40_20_93_91
  • Uniclass 2015-beschrijvingWC flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitelFlushometers
  • CSI UniFormat II-codeD2090
  • CSI UniFormat II-titelOther Plumbing Systems

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika