Publiceer je producten
ELC-43000 SloanStone® 3-Station Wall-Mounted Counter Top Sink

ELC-43000 SloanStone® 3-Station Wall-Mounted Counter Top Sink

Features

  • Triple Station Lavatory System with the following features:
  • Lavatory constructed of Non-porous SloanStone Solid Surface Material
  • Integral overflow drainage system
  • Lavatory System is shipped pre-plumbed with Sloan Electronic Controls for easy installation
Technische specificatie
  • Unieke ref.sinks_sloanstone_ELC-43000
  • ProductfamilieSinks
  • ProductgroepSloanStone® Sinks
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-10-10
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Baden
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011550
  • ETIM-naamWashbasin
  • Uniclass 2015-codePr_40_20_96_81
  • Uniclass 2015-beschrijvingSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitelCommercial Lavatories and Sinks
  • OmniClass-nummer23-31 13 00
  • OmniClass-titelSinks

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika