Publiceer je producten
ELS-62000 SloanStone® 2-Station Wall-Mounted Lavatory System Sink

ELS-62000 SloanStone® 2-Station Wall-Mounted Lavatory System Sink

Features

  • Double Station Lavatory System with the following features:
  • 11⁄4" chrome plated brass drains with grid strainers
  • All ADA and TAS lavatory standards achieved in a single design
  • Aesthetically pleasing soft contoured one-piece continuous Basin
  • Includes Below Deck Mechanical Mixing Valve (MIX-60-A), one per station
  • Faucet (ordered separately) can be specified with a Below Deck Thermostatic Mixing Valve (-BDT variation), or the Thermostatic Mixing Valve (MIX-135-A) ordered separately, if needed
Technische specificatie
  • Unieke ref.sinks_sloanstone_ELS-62000
  • ProductfamilieSinks
  • ProductgroepSloanStone® Sinks
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-10-10
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Baden
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011550
  • ETIM-naamWashbasin
  • Uniclass 2015-codePr_40_20_96_81
  • Uniclass 2015-beschrijvingSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitelCommercial Lavatories and Sinks
  • OmniClass-nummer23-31 13 00
  • OmniClass-titelSinks

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika