Publiceer je producten
SloanStone® ELWF 82000 2-Station Wall-Mounted Waterfall Sink

SloanStone® ELWF 82000 2-Station Wall-Mounted Waterfall Sink

Features

  • Single molded basin
  • Higher, Adult ADA portion of the sink cascades down to a lower, TAS compliant portion of the sink
  • Sink ends with an extended leg that stops before the floor for easy cleaning
  • Deck mounted faucets or point-of-use sensor operation
  • Easily reparable and non-porus
  • 25 Color Options
Technische specificatie
  • Unieke ref.sinks_sloanstone_elwf-82000
  • ProductfamilieSanitary
  • ProductgroepSinks/Lavatories
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-07-28
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Baden
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011550
  • ETIM-naamWashbasin
  • UNSPSC-naamSinks
  • UNSPSC-code30181504
  • Uniclass 2015-codePr_40_20_96_81
  • Uniclass 2015-beschrijvingSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitelCommercial Lavatories and Sinks
  • OmniClass-nummer23-31 13 00
  • OmniClass-titelSinks
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika