Publiceer je producten
SloanStone® EWF 43000 3-Station Wall-Mounted Wash Fountain Sink

SloanStone® EWF 43000 3-Station Wall-Mounted Wash Fountain Sink

Features

  • Triple Station Lavatory System with Sloan Electronic Sensor Technology with the following features:
  • Lavatory constructed of Non-porous SloanStone Solid Surface Material
  • Single continuous basin design
  • Sloan Optima Electronic Sensor Technology for hands free operation
  • Lavatory System is shipped pre-plumbed with Sloan Electronic Controls for easy installation
  • Front access panels for easy maintenance access
Technische specificatie
  • Unieke ref.sinks_sloanstone_ewf-43000
  • ProductfamilieSanitary
  • ProductgroepSinks/Lavatories
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-07-28
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Baden
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011550
  • ETIM-naamWashbasin
  • UNSPSC-naamSinks
  • UNSPSC-code30181504
  • Uniclass 2015-codePr_40_20_96_81
  • Uniclass 2015-beschrijvingSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitelCommercial Lavatories and Sinks
  • OmniClass-nummer23-31 13 00
  • OmniClass-titelSinks
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika