Publiceer je producten
Coverplate side, units with mailshelf for boxes typ 1 and typ 3, high 7, 8, 9
Gearchiveerd

Coverplate side, units with mailshelf for boxes typ 1 and typ 3, high 7, 8, 9

Discs coated with high pressure laminate and ABS edge strip. Birch, Light Oak and Nocturne Wood comes with matching edging, other colors and patterns are supplied with black edging as standard.

Technische specificatie
  • Unieke ref.coverplate-side-units-with-mailshelf-for-boxes-typ1-and-typ3-high7-8-9
  • ProductfamilieStorage
  • ProductgroepMailbox
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-01-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalHout
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectMeubilair - Brievenbussen
  • IFC-classificatieFurniture
  • UNSPSC-naamPost
  • UNSPSC-code301029
  • Uniclass 2015-codePr_40_70_50
  • Uniclass 2015-beschrijvingMail equipment
  • CSI MasterFormat 2014 Code10 55 23
  • CSI MasterFormat 2014 TitelMail Boxes
  • OmniClass-nummer23-19 15 11
  • OmniClass-titelMail Boxes