Publiceer je producten
Flush Valve, VENUS 3002 RE, SKU: 420265

Flush Valve, VENUS 3002 RE, SKU: 420265

Flush valve for toilets

Exposed electronic flush valve for toilet operated by IR sensor. Includes a manual override flush activator button, integral flow regulator, in line filter, high pressure vaccuum breaker and adjustable tailpiece. Flushing duration and other settings are adjustable by remote control.

Advantages:

  • Drastically reduces water consumption
  • No physical contact. Helps to protect users against cross-contamination
  • 100 % brass chrome-plated body
  • Sensor settings adjustable by remote control
  • Easy installation
Specificatie
  • Installation: Exposed
    Operating pressure: 1.0 – 8.0 bar
    Power source: 9V Transformer
    Accessories: Stern remote control
Technische specificatie
  • Unieke ref.venus-3002-re
  • ProductfamilieFlush Valves
  • ProductgroepVenus 3002
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-05-26
  • Editienummer1
Gerelateerd
  • Ontworpen inIsraël
  • Gefabriceerd inIsraël
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieSanitairaansluiting
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • Uniclass 2015-codePr_40_20_93_91
  • Uniclass 2015-beschrijvingWC flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitelFlushometers
  • OmniClass-nummer23-31 00 00
  • OmniClass-titelPlumbing Specific Products and Equipment
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures