Publiceer je producten
StoVentec C, Ventilated façade system with brick slips surface
StoVentec C, Ventilated façade system with brick slips surface
StoVentec C, Ventilated façade system with brick slips surface
StoVentec C, Ventilated façade system with brick slips surface
StoVentec C, Ventilated façade system with brick slips surface
StoVentec C, Ventilated façade system with brick slips surface
StoVentec C, Ventilated façade system with brick slips surface
StoVentec C, Ventilated façade system with brick slips surface
StoVentec C, Ventilated façade system with brick slips surface
StoVentec C, Ventilated façade system with brick slips surface
    Sto
    Gearchiveerd

    StoVentec C, Ventilated façade system with brick slips surface

    StoVentec is a ventilated facade system with a built-in air gap. The flexible sub-construction enables large-scale corrections of uneven patches and insulation thicknesses of up to 600 mm. The system's ventilation and drainage keep the underlying wall structure permanently dry, protected, and functional. The seamless StoVentec also makes the facade downpour-proof and minimises the risk of water penetrating the structure. The external wall insulation system can be used in both new construction and renovation. StoVentec can be combined with different types of insulation and sub-constructions to meet the requirements placed on energy efficiency. The system also offers boundless design possibilities. - This BIM object is optimized for the scandinavian market, if there is any requests please contact Sto Scandinavia
    Technische specificatie
    • Unieke ref.sto_vent_c
    • ProductfamilieFaçade
    • ProductgroepVentilated façade systems
    • TypeBouwmateriaal
    • Publicatiedatum2018-04-04
    • Editienummer2
    Gerelateerd
    • HoofdmateriaalGlaskorrels
    • Secundair materiaalKeramiek
    • Ontworpen inZweden
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectMuren - Gevelbekleding
    • IFC-classificatieWall
    • UNSPSC-naamExterior finishing materials
    • UNSPSC-code3015